ID 70643
Drive delivers invalid data for axis at standstill. | ||||
Description | The drive delivers invalid data over the fieldbus for an axis at standstill. | |||
Response | Class | 5 | Controlled halt of the axis, the control loop is open. | |
Solution | Class | 6 | Check the bus connection to the drive and the drive status.
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the axis | ||||
%3: | Current value [-] | |||
Validity flag for drive actual data. | ||||
%4: | Block number [-] | |||
Current block number in the NC program | ||||
Error type | - | |||
| ||||