ID 70645
Input position of axis-specific backward transformation out of permissible value range. | ||||
Description | An axis-specific transformation is activated for the axis (P-AXIS-00370). Depending on the mapping rule, the transformation has a limited motion range. The axis position specified in the NC program is outside this valid range. | |||
Response | Class | 2 | Immediate stop of the axis affected | |
Solution | Class | 3 | Check and modify the NC program | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
ID of the axis transformation used P-AXIS-00370 | ||||
%3: | Error value [0.1 10^-3 mm or ø] | |||
Invalid axis position | ||||
%4: | Lower limit value [0.1 10^-3 mm or ø] | |||
Minimum permissible axis position | ||||
%5: | Upper limit value [0.1 10^-3 mm or ø] | |||
Maximum permissible axis position | ||||
Error type | - | |||
| ||||