ID 22201
Number of filter cycles for tapping with actual position is out of range of permissible value. | ||||
Description | The actual spindle positions may be noisy under certain circumstances. Values are smoothed by using this filter. | |||
Response | Class | 1 | Warning and correction of parameter. | |
Solution | Class | 1 | Check and modify the parameter settings in P-CHAN-00762. | |
Parameter | %1: | Current value [-] | ||
Parameterised value of P-CHAN-00762 | ||||
%2: | Upper limit value [-] | |||
Maximum permissible number of filter cycles | ||||
%3: | Corrected value [-] | |||
| ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||