ID 22200
Number of filter cycles for tapping with actual position is out of range of permissible value. | ||||
Description | The actual spindle positions may be noisy under certain circumstances. Values are smoothed by using this filter. The number of cycles specified in the NC program #TURN[TAPPING_N_CYCLES=..] and used for filtering is outside of the permissible value range. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the NC program. Correct the value for the number of filter cycles. | |
Parameter | %1: | Current value [-] | ||
Programmed value | ||||
%2: | Lower limit value [-] | |||
| ||||
%3: | Upper limit value [-] | |||
Maximum permissible number of filter cycles | ||||
Error type | 1, Error message from NC program. | |||
| ||||