ID 70642
Axis is in control during homing although P-AXIS-00803 is set. | ||||
Description | The parameter P-AXIS-00803 sets that no controller enables may be set during drive-controlled homing. This can be used if the axis is homed without axis motion, e.g. only by setting an actual position. The error message is output if P-AXIS-00803 is set and the axis is still enabled by the HLI while homing. | |||
Response | Class | 2 | Error message output and program abort. | |
Solution | Class | 3 | Set P-AXIS-00803 to zero or remove enable via the HLI while homing. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
Error type | - | |||
| ||||