ID 120813
Derivation calculation error, kinematic/Cartesian transformation not possible. | ||||
Description | An error occurred in calculating the derivation of the kinematic or Cartesian transformation. Please refer to the previous transformation errors. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check the target points. | |
Parameter | %1: | Block number [-] | ||
Block number where which the calculation error occurred. | ||||
%2: | Current value [-] | |||
State of coordinate system. Value 1: active, value 0: inactive. | ||||
%3: | Current value [-] | |||
Number of axes in the coordinate system. | ||||
%4: | Current value [-] | |||
Address of the transformation matrix. (Internal data item) | ||||
%5: | Current value [-] | |||
Degree of polynomial used | ||||
Error type | 1, Error message from NC program. | |||
| ||||