ID 110673
Parameter P-AXIS-00803 can only be used for drive controlled homing. | ||||
Description | The parameter kenngr.homing_without_drive_enable (P-AXIS-00803) can only be used with drive types that support drive-controlled homing. | |||
Response | Class | 1 | Warning and correction of parameter. P-AXIS-00803 is set to zero. | |
Solution | Class | 1 | Check the strategy for homing. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of axis effected. | ||||
%2: | Current value [-] | |||
Drive type used (P-AXIS-00020) of the axis. | ||||
%3: | Error value [-] | |||
Parameterised value of P-AXIS-00803. | ||||
%4: | Corrected value [-] | |||
Corrected value for P-AXIS-00803. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||