ID 22182
Double programming of maximum velocity weighting. | ||||
Description | More than one G function from the group of maximum velocity weightings (G127/G128) was programmed in the same NC block.
Example with error: N10 G127 X70 G128 = 100 ;… N1000 M30 | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Remove the inadmissible G function. | |
Parameter | %1: | Error value [-] | ||
Number of the illegal programmed G function | ||||
Error type | 1, Error message from NC program. | |||
| ||||