ID 4146
The specified pattern element does not exist. | ||||
Description | When a call pattern was read out, an attempt was made to access a pattern element that does not exist. The transferred element index exceeds the number of pattern elements. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check the transferred element index. It must be less than the number of pattern elements of the corresponding pattern. | |
Parameter | %1: | Identifier [-] | ||
Pattern ID | ||||
%2: | Current value [-] | |||
Transferred element index | ||||
%3: | Upper limit value [-] | |||
Number of pattern elements | ||||
Error type | 1, Error message from NC program. | |||
| ||||