ID 51065
Invalid combination of moving axes in manual mode. | ||||
Description | The combination of commanded axes in manual mode is not permissible. The motion of the invalid axis is discarded. The motion of the other axes is continued. | |||
Response | Class | 1 | Output a warning; invalid axis motion is discarded. | |
Solution | Class | 1 | Stop the invalid axes. | |
Parameter | %1: | Error value [-] | ||
Axes moved by user in manual mode (bit array) | ||||
%2: | Error value[-] | |||
Axes whose motions are discarded (bit array) | ||||
%3: | Corrected value [-] | |||
Axes that actually move (bit array) | ||||
Error type | - | |||
| ||||