ID 120815
Deviation between the defined and actual pre-output position of the M/H function exceeds the permissible tolerance. | ||||
Description | Due to a limitation in the microjoint function, an M/H function with a pre-output cannot be output at the required position. The path and the number of blocks can be limitations. The number of blocks can be affected by P-CHAN-00603. With contour-changing functions, e.g. contouring, the number of blocks is increased compared to the programmed blocks. The specified tolerance value (P-CHAN-00760) was exceeded for such a deviation from the required position. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Increase tolerance (P-CHAN-00760) if possible. Otherwise, check what limitation obstructs the planned pre-output of the M/H function,.or increase P-CHAN-00603. | |
Parameter | %1: | Expected value [0.1 µm] | ||
Specified tolerance value for permitted deviation. | ||||
%2: | Current value [0.1 µm] | |||
Current actual deviation. | ||||
%3: | Block number [-] | |||
Block number at which an attempt was made to output the M/H function. | ||||
%4: | Current value [-] | |||
Current number of blocks available for pre-output; this may differ from the size defined in P-CHAN-00603, for example due to a #FLUSH. | ||||
%5: | Upper limit value [-] | |||
Value of P-CHAN-00603 | ||||
Error type | 1, Error message from NC program. | |||
| ||||