ID 14392
Unknown spindle direction of the reference cycle defined. | ||||
Description | A spindle direction is required to calculate the ramp position. This can be selected by specifying an identification number: 3: Clockwise, 4: counter-clockwise. This message is generated when a different identification number other than 3 or 4 was programmed in the corresponding input parameter. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Check and define the milling direction and correct the input parameters. | |
Parameter | %1: | Error value | ||
Affected input parameter @P__. | ||||
Error type | 1, Error message from the NC program | |||
| ||||