ID 14391
Plunge angle too high or zero. | ||||
Description | The plunge angle for the Z infeed is too high or is zero. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Reduce the value of the ramp angle. Permitted range is from -90 to +90 with the exception of zero. | |
Parameter | %1: | Error value | ||
Affected input parameter @P__. | ||||
Error type | 1, Error message from the NC program | |||
| ||||