ID 14371
Spindle speed not defined. | ||||
Description | A valid spindle speed must be programmed and the spindle must be activated by M3/M4 before the cycle is called up. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Specify a valid spindle speed and activate the spindle before the cycle is called. | |
Parameter | %1: | Logical axis number | ||
Cycle affected. | ||||
Error type | 1, Error message from the NC program | |||
| ||||