ID 14369
The maximum infeed in X and Y could leave residual material. | ||||
Description | The maximum infeed defined in X and Y is too high and could leave residual material. | |||
Response | Class | - |
| |
Solution | Class | - | Reduce the maximum infeed in X and Y at cycle call. Maximum value 85.3% or tool diameter | |
Parameter | %1: | Error value | ||
Affected input parameter @P__. | ||||
Error type | 1, Error message from the NC program | |||
| ||||