ID 14360
Infeed too big, residual material will remain. | ||||
Description | Number of infeeds is too low. More infeeds are required to prevent any residual material from remaining between infeeds. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Increase the number of infeeds. | |
Parameter | %1: | Error value | ||
Affected input parameter @P__. | ||||
Error type | 1, Error message from the NC program | |||
| ||||