ID 14354
Invalid measurement offset in Z. | ||||
Description | The measurement offset in Z for the lateral measurement is not defined or is incorrect. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Define the measurement offset in Z with a value greater than 0. | |
Parameter | %1: | Error value | ||
Affected input parameter @P__. | ||||
%2: | Current value | |||
Current measurement offset in Z. | ||||
Error type | 1, Error message from the NC program | |||
| ||||