ID 14351
Incorrect numbering of the measuring station. | ||||
Description | The numbering of the measuring stations was not transferred or the number transferred is invalid. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Transfer a valid measuring station number with an integer value greater than 0. | |
Parameter | %1: | Error value | ||
Affected input parameter @P__. | ||||
%2: | Current value | |||
Current numbering | ||||
Error type | 1, Error message from the NC program | |||
| ||||