ID 1001850
Channel ID specified multiple times. Using default IDs. | ||||
Description | The parameter P-CHAN-00400 assigns unique numbers to the CNC channels. However, an identical number was assigned to two different channels in the channel parameter list. For this reason, the controller uses the default numbering for start-up. Channel ID P-CHAN-00400 = channel index + 1 | |||
Response | Class | 3 | Abort current job., use default numbering | |
Solution | Class | 1 | Check and modify the channel IDs in P-CHAN-00400 | |
Parameter | %1: | Error value[-] | ||
Double channel numbers P-CHAN-00400 | ||||
%2: | Current value[-] | |||
Channel numbers already assigned P-CHAN-00400 | ||||
%3: | Current value[-] | |||
Channel index of the invalid channel | ||||
%4: | Current value[-] | |||
Channel index of the previous channel | ||||
Error type | 6, Error message by data transfer to control device. | |||
| ||||