ID 90203
Feed splitting not possible, block length is too small. | ||||
Description | When feed splitting, the length of the selected or deselected block is smaller than the length of the first segment. The block length is dependent on the feed splitting mode, either in the axis direction or the path direction. | |||
Response | Class | 1 | Warning, no reaction. The feed is not split. | |
Solution | Class | 1 | Check and modify the selected or deselected block. Or, reduce the value for DIST_SEG1. | |
Parameter | %1: | Error value [0.1 µm or 0.0001°] | ||
Programmed value for DIST_SEG1 | ||||
%2: | Error value [0.1 µm or 0.0001°] | |||
Length of the selected or deselected block | ||||
%3: | Current value [-] | |||
Select or deselect | ||||
Error type | 1, Error message from NC program. | |||
| ||||