ID 90202
Feed splitting not possible, programmed axis is not in the main plane. | ||||
Description | When the feed splitting function is used, the programmed axis is not in the main plane. The specified axis for feed splitting must be in the corresponding main plane.
G17: XY plane (default) G18: ZX plane G19: YZ plane | |||
Response | Class | 1 | Warning, no reaction., the feed is not split. | |
Solution | Class | 1 | Check and modify the specified axis | |
Parameter | %1: | Error value [-] | ||
Logical axis number of the programmed axis | ||||
%2: | Expected value [-] | |||
Logical axis number of the first axis of the main plane | ||||
%3: | Expected value [-] | |||
Logical axis number of second axis of the main plane | ||||
%4: | Current value [-] | |||
Select or deselect | ||||
Error type | 1, Error message from NC program. | |||
| ||||