ID 120693
Programmed pre-output of M-function not possible, reserved memory too small. | ||||
Description | NC blocks must be buffered in order to use the pre-output of M functions. The pre-output of this M function is not possible since the memory parameters are too small. The memory is specified using P-CHAN-00603 (alternatively P-STUP-00061). | |||
Response | Class | 1 | Warning, no reaction.. The M function is not pre-output. | |
Solution | Class | 1 | Check and modify P-CHAN-00603. | |
Parameter | %1: | Expected value [0.1 10^-3 mm or ø] | ||
Set path of the pre-output | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Distance covered since program start | ||||
%3: | Upper limit value [0.1 10^-3 mm or ø] | |||
| ||||
%4: | Current value[-] | |||
| ||||
%5: | Block number [-] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||