Description
P-CHAN-00158 | Program name for automatic streaming |
Description | When this program is opened as a main program or a subroutine, the ASCII data is not read in from the file system, but is requested from the data streaming interface. The data input is therefore diverted transparently to the streaming interface. If the program name is not entered, the streaming function can not be activated |
Parameter | streaming_prog_file |
Data type | STRING |
Data range | <empty_string>: Streaming function deactivated (default). <prog_name>: Name of the file (main program/global subroutine) that automatically triggers a changeover to streaming mode when it is started. |
Dimension | ---- |
Default value | * |
Remarks | Parameterisation example: streaming_prog_file streaming.nc (name of streaming program) * Note: The default value of variables is a blank string. |
Data stream for incremental program commanding | |
|---|---|
Description | This COM interface object can write the data stream with incremental NC commands. |
Type | String; the string length depends on the application |
Value range | ASCII characters |
HMI elements | mc_program_stream_w |
Access | Read, write |
IndexOffset | 0x90 (IndexGroup = 0x000201<ii> where <ii> = channel) |