Overview
Constant | Description |
|---|---|
MAX_PROGRAM_STREAM_SIZE | 4094: Maximum size of the data stream in bytes |
MAX_PROGRAM_STREAM_INPUT_SIZE | 992: Maximum size of a data packet in bytes that is transferred with each write access. |
ID | Parameter | Description |
|---|---|---|
P-CHAN-00158 | streaming_prog_file | Name of the file (main program/global subroutine) that automatically triggers a changeover to streaming mode when it is started. |
COM interface | mc_program_stream_w | Interface object to describe the data stream. |