Kinematics offsets

# Robot: 6-axis articulated robot based on the example of KR210 R2700-2
# ----------------------------------------------------------
# Offset from G3 to rotation sym. axis in beam arm -115 mm
# X offset from the origin to the rotation point G2 330 mm
# Z offset from the origin to the rotation point G2 645 mm
# Top arm length 2 1150 mm
# Bottom arm length G3 to G5 1120 mm
# Distance G5 to G6 215 mm
#
kinematik[45].param [0] 500000 Effector offset: Z
kinematik[45].param [1] 2500000 X
kinematik[45].param [2] 0 Y
kinematik[45].param [3] 0 Effector rotation: X''
kinematik[45].param [4] 900000 Y'
kinematik[45].param [5] 0 Z
kinematik[45].param [6] 6450000 Z offset from G1 to G2
kinematik[45].param [7] 11500000 Z offset from G2 to G3
kinematik[45].param [8] 12200000 X offset from G3 to G5
kinematik[45].param [9] 2150000 X offset from G5 to G6
kinematik[45].param [10] 3300000 X offset from G1 to G2
kinematik[45].param [11] -1150000 Z offset from G3 to G5
kinematik[45].param [13] 0 Angle offset zero position G2
kinematik[45].param [14] 0 Angle offset zero position G3
kinematik[45].param [20] 1 Rotation direction G1 negative
kinematik[45].param [21] 0 Rotation direction G2 negative
kinematik[45].param [22] 0 Rotation direction G3 negative
kinematik[45].param [23] 1 Rotation direction G4 negative
kinematik[45].param [24] 0 Rotation direction G5 negative
kinematik[45].param [25] 1 Rotation direction G6 negative
kinematik[45].param [30] 0 Old orientation of flange coordinate system
kinematik[45].param [31] 0 Y offset from G4 to G1