Example: Terminal spindle

A spindle is activated by a D/A converter terminal KL4032; a voltage of 10 V at the input of the drive controller corresponds to a speed of 9000 rpm; no gear is present. With the D/A converter terminal KL4032, a digital output value of 32767 (0x7FFF) is equivalent to an output voltage of 10 V with default scaling.

Step 1 of 3:

The conversion factor between rpm and the command value transferred in the cyclic telegram is then:

Example: Terminal spindle 1:

A value of 3.64 would therefore be output to the D/A converter in order to rotate the spindle at a speed of 1 rpm.

Step 2 of 3:

To reach a speed of 1000 °/min, the following motor speed is required:

Example: Terminal spindle 2:

Step 3 of 3:

At a velocity scaling factor f, the output velocity command value for 1000 °/min is:

Example: Terminal spindle 3:

The value of multi_gain is therefore:

Example: Terminal spindle 4:

The possible values for P-AXIS-00129 and P-AXIS-00128 would then be:

P-AXIS-00129

10

101

1011

...

P-AXIS-00128

1

10

100

...