Position controller gain
Gain
The CNC position controller uses a P controller for position control. The controller gain is defined by the parameter getriebe[x].kv of dimension 0.01/s.
In a stationary case, the following applies when a control loop is set correctly:

Where
s: position lag
v: axis velocity
kv: position controller gain
To set a position controller gain of 3/s, the following entry is required in the axis parameter list:
getriebe[ ].kv 300
Variable name | Type | permitted range | Dimension |
kv | UNS32 at the MC_ReadAxisError function block at its AxisErrorID output | 0 < kv→ MAX(UNS32) | 0.01/s |
Adapt the manipulated variable to D/A converter format
The two entries P-AXIS-00129 (getriebe[x].multi_gain_z) and P-AXIS-00128 (getriebe[x].multi_gain_n) are used to adapt the manipulated variable calculated from the position lag to the D/A converter format.
The fraction P-AXIS-00129 / P-AXIS-00128 results in the conversion factor of the manipulated variable into the D/A converter format and is also referred to as the multi-gain factor.
There are 2 possibilities to calculate P-AXIS-00129 and P-AXIS-00128:
Specify the digital value at the D/A converter input at which the axis moves at a velocity of [1m/min] or [1000 °/min]. To calculate multi_gain_z/multi_gain_n arithmetically, gear ratios, spindle pitch and the scaling factors acting on the velocity command value on the drive side must be known.
2. Experimental determination:
Derived from position lag and axis velocity.
Notice | |
The entries P-AXIS-00129 and P-AXIS-00128 are provided solely to adapt the format of the manipulated variable. To optimise the control loop, use the position controller gain factor P-AXIS-00099 (getriebe[].kv). |