Example of assigning clamp position offset data ("pzv_d.lis")

Configuration with 3 axes:

# ****************************************************************************
# Clamp position offset data
# ****************************************************************************
# Important note : Behind the comment character ´#´
# a blank (space) must be added
# CAUTION: Clamp position offset is expected in the unit 0.1 ìm.
# ****************************************************************************
#
# ============================================================================
# 1st clamp position offset group
# ============================================================================
pzv_grp[0].achse[0].versatz      100000     # Offset by 10 mm
pzv_grp[0].achse[1].versatz 200000 # Offset by 20 mm
pzv_grp[0].achse[2].versatz 300000 # Offset by 30 mm
#
# ============================================================================
# 2nd clamp position offset group
# ============================================================================
pzv_grp[1].achse[0].versatz      -100000      # Offset by -10 mm
pzv_grp[1].achse[1].versatz 200000 # Offset by 20 mm
pzv_grp[1].achse[2].versatz 400000 # Offset by 40 mm
#
# ============================================================================
# 3rd clamp position offset group
# ============================================================================
pzv_grp[2].achse[0].versatz 40000 # Offset by 4 mm
pzv_grp[2].achse[1].versatz 50000 # Offset by 5 mm
pzv_grp[2].achse[2].versatz 60000 # Offset by 6 mm