Analytical dynamic calculation for spline curves (P-CHAN-00468)
| P-CHAN-00468 | Analytical dynamic calculation for spline curves | 
| Description | This parameter can activate a more precise dynamic calculation to avoid dynamic overloads in spine curves. | 
| Parameter | hsc.gen.use_analytic_dyn_calc | 
| Data type | UNS16 | 
| Data range | 0: Only an approximative dynamic calculation is executed in spline curves (default) 1: Analytical dynamic calculation in spline curves | 
| Dimension | ---- | 
| Default value | 0 | 
| Remarks | Parameter available as of CNC Build V3.1.3079.09 and higher |