Use of axis numbers of master channel (P-CHAN-00282)
| P-CHAN-00282 | Use of axis numbers of master channel in clone channel | 
| Description | When parameter AXNR is used in the #DRIVE command, the programmed axis number must be known in the channel. This parameter defines that the axis numbers in the master channel must be be used in a clone channel instead of the axis numbers known in the clone channel. | 
| Parameter | drive_cmd_use_physical_axis_number | 
| Data type | BOOLEAN | 
| Data range | 0/1 | 
| Dimension | ---- | 
| Default value | 0 | 
| Remarks | 
 |