Error cause (P-CHAN-00378)
| P-CHAN-00378 | Error cause (filtering error messages in the channel) | 
| Description | The individual error codes can be listed as numbers or texts, whereby the entire row must comply with the following syntax: ( number | text ) {, ( number | text ) } 
 where: number:= CNC error number text:=" error-specific text " 
 Example: error_filter[0].reason "D012:", 123000, 123001 
 If an error is logged, the program looks in the defined platform/channel/axis filters whether a user-specific filter rule is defined for it. | 
| Parameter | error_filter[i].reason where i = 0 ... 3 (maximum number of filters, application-specific) | 
| Data type | STRING | 
| Data range | Maximum of 96 characters | 
| Dimension | ---- | 
| Default value | * | 
| Remarks | * Note: The default value of variables is a blank string. |