Block ahead limiting via number of NC motion blocks (P-CHAN-00246)
| P-CHAN-00246 | Selecting decoder ahead limiting via number of NC motion blocks | 
| Description | Parameter for activating and configuring the decoder block ahead limiting function based on NC blocks by setting a value unequal to zero. The value defines the maximum number of pure NC motion blocks by which the decoder may be ahead of the interpolator. | 
| Parameter | max_motion_blocks_ahead | 
| Data type | UNS32 | 
| Data range | 0: No decoder block ahead limiting (default). >0: After program start the decoder block ahead limiting function is immediately active with the defined number of NC motion blocks and remains selected until main program end M02/M30. | 
| Dimension | ---- | 
| Default value | 0 | 
| Remarks | Only one type of decoder block ahead limiting function may be active. This is active immediately after program start and it remains selected until main program end M02/M30. |