HSC deselection behaviour for tracking axes (P-CHAN-00405)
| P-CHAN-00405 | HSC deselection response for tracking axes | 
| Description | This parameter defines the ratio between the motion paths of tracking and main axes before automatic deselection of the splining process. This is especially helpful if great changes of orientation take place with small main axis motion paths but automatic deselection of the HSC spine is not desired. Larger values mean fewer automatic deselection operations in the splining process. | 
| Parameter | hsc.gen.max_track_ratio | 
| Data type | REAL64 | 
| Data range | 0 < max_track_ratio < MAX(REAL64) | 
| Dimension | ---- | 
| Default value | 100.0 | 
| Remarks | 
 |