Delayed HSC selection (P-CHAN-00217)
| P-CHAN-00217 | Delayed HSC selection for contour spline processing | 
| Description | With certain machining technologies in connection with NC programs generated from a post processor, it can be advantageous to keep the first motion block of an HSC contour (start-up block) unchanged after #HSC ON [BSPLINE]. This delays contour splining by one motion block. As of CNC Build V3.1.3080.09 this is also possible for #HSC ON[SURFACE]. | 
| Parameter | hsc.gen.on_delay_output_one_block | 
| Data type | BOOLEAN | 
| Data range | 0: First motion block after HSC selection is used for splining (default). 1: First motion block after HSC selection is not used for splining (default). HSC selection is active after the first subsequent linear or circular motion block. | 
| Dimension | ---- | 
| Default value | 0 | 
| Remarks | 
 |