Factor for permissible jerk in 2.5D mode (P-CHAN-00143)
| P-CHAN-00143 | Factor for permissible jerk in 2.5D mode (HSC) | 
| Description | This parameter defines the weighting factor for the permissible jerk in 2.5D mode. | 
| Parameter | hsc.gen.jerk_weighting | 
| Data type | UNS32 | 
| Data range | 1 ... MAX(UNS32) | 
| Dimension | 0.1% | 
| Default value | 2000 | 
| Remarks | 
 |