Minimum segment length for block segmentation (P-CHAN-00140)
| P-CHAN-00140 | Minimum segment length for block segmentation (HSC) | 
| Description | This parameter defines the minimum segment length for block segmentation due to the dynamics in the contour. Lower values lead to improved use of the dynamics but also to a larger number of blocks. | 
| Parameter | hsc.gen.min_segment_length | 
| Data type | UNS32 | 
| Data range | 1 ... MAX(UNS32) | 
| Dimension | 0.1µm | 
| Default value | 200 | 
| Remarks | 
 |