Contour error on segmentation of circular blocks (P-CHAN-00138)
| P-CHAN-00138 | Contour error when circular blocks are segmented (HSC) | 
| Description | This parameter defines the permissible contour error when circular blocks are segmented. Depending on P-CHAN-00136 , either the secant error or the path length of the segment is specified. | 
| Parameter | hsc.gen.circular_param | 
| Data type | UNS32 | 
| Data range | 1 ... MAX(UNS32) | 
| Dimension | 0.1µm | 
| Default value | 50 | 
| Remarks | 
 |