Programming mode (P-CHAN-00288)

P-CHAN-00288

Programming mode (Universal Kinematics)

Description

The programming mode defines the tool orientation from the programmed values (point-vector mode or angle modes). Alternatively, this mode can also be set by the channel parameter P-CHAN-00112.

A setting in the kinematic has priority over P-CHAN-00112.

Parameter

trafo[j].programming_mode

kin_step[i].trafo[j].programming_mode (multi-step transformations)

kinematik[91].programming_mode (up to Build V2.11.28xx)

Data type

REAL64

Data range

10: Point-vector programming. Tool orientation is programmed by the axes U, V, W. The vector [U, V, W] need not be normalised but neither may it be the zero vector.

11: Free programming. Not currently supported.

12: Direct programming. The configured kinematic chain is used to calculate the tool position and orientation from programmed Cartesian coordinates and angles.

13: Conformal programming. Same as direct programming but without any axis offsets, shifts or direction flags. For example, allows the programming of 45° axis positions.

14: AB programming with tool in X direction

15: BA programming with tool in Y direction

16: AC programming with tool in X direction

17: CA programming with tool in Z direction

18: BC programming with tool in Y direction

19: CB programming with tool in Z direction

20: AB programming with tool in Z direction

21: BA programming with tool in Z direction

Dimension

----

Default value

0

Remarks