Allow already actuated probes when starting a measurement run (P-CHAN-00312)
| P-CHAN-00312 | Allowing already-actuated measuring probes when starting a measurement run | 
| Description | If this parameter is initialised with 0 (default value), the error message ID 50052 is output at the start of a measurement travel with the actuated probe. The measurement travel is cancelled and the CNC assumes the error state. When this parameter is initialised with 1 and the measuring probe is already actuated, the measurement travel is ended immediately and without error. With Measuring travel to fixed stop combined with a parameterised minimum distance before detecting the fixed stop (P-AXIS-00776, P-AXIS-00777), this parameter suppresses the output of error message ID 51046 . The measuring travel is then terminated but the decoder variable V.A.MERF.* Then has the value 0. | 
| Parameter | meas_allow_actuated_probe | 
| Data type | BOOLEAN | 
| Data range | 0: Actuated probe is not allowed at the start of the measurement travel (default). 1: Actuated probe is allowed at the start of the measurement travel. | 
| Dimension | ---- | 
| Default value | 0 | 
| Remarks | 
 |