Position requests with active OTC (P-CHAN-00870)

P-CHAN-00870

Position requests with active OTC

Description

When OTC is active, this parameter allows the use of NC commands and functions that

result in a position request in the NC channel. This includes e.g.:

  • #CHANNEL INIT
  • Functionality of measurement

 

An error with ID 21572 is output if each NC command or function is programmed without P-CHAN-00870.

Parameter

allow_pos_req_otc

Data type

BOOLEAN

Data range

0: Position request not allowed with active OTC

1: Position request allowed with active OTC

Dimension

----

Default value

0

Remarks

Available as of Build V3.1.3081.8 or V3.1.3116.0