Activate interface for the dynamic model (P-CHAN-00608)
| P-CHAN-00608 | Activate interface for the dynamic model | 
| Description | This parameter activates the interface for the external dynamic model. | 
| Parameter | configuration.path_preparation.enable_external_dynamic_model_ifc | 
| Data type | BOOLEAN | 
| Data range | 0: Interface for dynamic model not active 1: Interface for dynamic model active | 
| Dimension | --- | 
| Default value | 0 | 
| Remarks | The parameter is available as of V3.1.3107.18 |