Exceptions and errors
Block search to a block without motion
Start program and continue in N100 at 10% of covered distance.
Since N100 contains no motion, the block is not split at 10%.
Programming Example
Block search to a block without motion
%t_sv_p.nc
N907090 G01 X0 Y0 Z0 F1000
N070 Y10
N095 X2.1 Y2.2 Z2.3
N100 P100 = 1
N110 G00 G91 X10
N120 G90 X3.1 Y3.2 Z3.3
N907091 M30
Continuation position not found
Block search type = 4, start program
Set number of passes too high /too low. Set unknown block number.
If the number of passes is smaller than 2, the first occurrence of the block number is taken as the continuation position.
If the number of passes is greater than 5, the continuation position is not found and the message P-ERR-20704 is output.
If the block number is not found for continuation, a message (warning) is also output and the entire NC program is terminated in block search mode.
Programming Example
Block search type 4, start program
%t_sv_number.nc
N00 G00 G90 X0 Y0
P1 = 0
N80 G01 G91 X10 F500
N095 Y10
$FOR P1 = 1, 5, 1
N100 X-2
$ENDFOR
N120 Y-10
N130 M30