Tracking the C axis with block search (#CAXTRACK)
#CAXTRACK
If automatic tracking of the C axis (#CAXTRACK) is already active at the restart position of the NC program, the C axis position can be restored before automatic restart.
The following sequence runs at restart:
- Align the C axis according to the tangent at the restart position
- Restart according to the block search position
- Reactivate automatic C axis tracking
- Wait for continue from operator/HMI/PLC
Programming Example
Block search to block N40 at C axis = 0°
%block-search-cax-track
N10 G00 G90 X0 Y0 Z0 C0
N20 X5 Y5 C45 ;straight line 45° to X axis, tracking axis
;C aligned parallel to the contour
N20 #CAXTRACK ON [ANGLIMIT 3, OFFSET 0] ;Active. axis
;tracking,limit angle 3°,
;Angular offset 0°
N30 X10 Y10 ;Primary motion block,C axis is
;already aligned
N40 X20 ;Angle to previous block: -45° >
;Limit angle -> Block is inserted:
;End position of C = 0
N60 X40 ;C axis angle 0°
N70 X30 ;C axis angle 180°
N80 Y0 ;C axis angle -90°
N90 #CAXTRACK OFF ;Disable axis tracking
M30
![]() | The C axis is only restarted if automatic restart to the contour is selected (see also mc_cmd_bs_auto_return_w). |