Minimum time for fixed stop detection (P-AXIS-00770)
P-AXIS-00770 | Minimum time for fixed stop detection | |
Description | This parameter defines the length of time that the check conditions for detection of the fixed stop must be fulfilled when measuring travel to fixed stop so that the fixed stop is considered to be detected. If this parameter has the value 0 (default), the value P-AXIS-00332 is used as the time limit for fixed stop detection. | |
Parameter | antr.fixed_stop.detect.min_time | |
Data type | UNS32 | |
Data range | 0 < P-AXIS-00770 < MAX(UNS32) | |
Axis types | <T, R> | |
Dimension | T: µs | R: µs |
Default value | 0 | |
Drive types | ---- | |
Remarks | If the function ‘Measuring travel to fixed stop’ is used and the value of parameter P-AXIS-00775 is less than 0, the parameter is used as the limit value for fixed stop detection. Currently this parameter only acts with measuring travel to fixed stop if P-AXIS-00775 is not parameterised. Parameter available as of CNC Build V2.11.2810.01 and higher | |