Integral action time of PID controller (P-AXIS-00764)
P-AXIS-00764 | Integral (I) action time of the PID controller | |
Description | This parameter weights the I component of the PID controller. The integral action time defines the time after which the P and I components of the manipulated variable are equal. A large integral action time produces greater control stability. The shorter the integration action time, the greater the I component and the faster the control. Disable the I component by i_tn = 0. | |
Parameter | kenngr.dist_ctrl[i].i_tn (where i=0) | |
Data type | REAL64 | |
Data range | 0.0 <= i_tn <= 50.0 | |
Axis types | T, R | |
Dimension | T: s | R: s |
Default value | 0.0 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | To begin with, it is advisable to select a high initial value for the integral action time setting (e.g. 5) to avoid instability in the control loop. You can then reduce the integral action time step by step to obtain the effect you require. If there are no permanent control deviations, do not use the I component at first.
Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.i_tn (as of V2.11.2809.06 and V3.1.3079.06) continues to be available. | |