Weighting factor denominator (P-AXIS-00755)
P-AXIS-00755 | Weighting factor denominator | |
Description | Weighting factor denominator. The weighting factor is calculated from P-AXIS-00754 and P-AXIS-00755. Weighting factor = P-AXIS-00754 / P-AXIS-00755 The weighting factor affects the output additive velocity per stage. The weighting factor is limited to a maximum value of 7.0. A weighting factor of <1 reduces the output additive velocity; a weighting factor of >1 increases the output additive velocity. | |
Parameter | lr_param.improved_position_control.stage[i].weight_fact_denom | |
Data type | UNS32 | |
Data range | 0 < weight_fact_denom < MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: —- | R, S: —- |
Default value | 1 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | To ensure the reliable activation of the Improved Position Control function, it is advisable to raise the additive velocity slowly via the weighting factor. | |