Mode (P-AXIS-00753)
P-AXIS-00753 | Mode for the "Improved Position Control" function | |
Description | The following modes are provided for the "Improved Position Control" function and they are applicable simultaneously to various stages.
| |
Parameter | lr_param.improved_position_control.stage[i].mode | |
Data type | UNS32 | |
Data range | 0 - NOT_ACTIVE 1 - DIRECT 2 - INDIRECT 3 - SET_POINT | |
Axis types | T, R, S | |
Dimension | T: —- | R, S: —- |
Default value | 0 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Parameter available as of CNC Build V3.1.3077.08 and higher | |