Activating the Vibration Guard (P-AXIS-00588)
P-AXIS-00588 | Activating the Vibration Guard | |
Description | This parameter can permanently activate or deactivate the Vibration Guard function at program start. | |
Parameter | vib_guard.active | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | Alternatively, the Vibration Guard can also be activated or deactivated by the NC command #VIB GUARD / OFF . The parameter is available as of V3.1.3075.00 | |