FIR filters - type (P-AXIS-00586)
P-AXIS-00586 | Type of axis-specific FIR filter | |
Description | The parameter defines the FIR filter type | |
Parameter | filter_fir.type | |
Data type | UNS32 | |
Data range | 0 – No filter 1 – Moving average filter 2 – Gaussian filter 3 – Windowed sinc filter 4 – Time delay filter | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
drive types. | ---- | |
Remarks | The filter function is only enabled if a valid filter type is selected, otherwise the filter is disabled. The parameter is available as of V3.1.3075.00 | |