FIR filters - activation (P-AXIS-00573)
P-AXIS-00573 | Enable axis-specific FIR filter | |
Description | This parameter controls the general enabling/disabling of the filter function. | |
Parameter | filter_fir.enable | |
Data type | BOOLEAN | |
Data range | 0: Filter is disabled 1: Filter is enabled | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
drive types. | ---- | |
Remarks | The filter function is only enabled if a valid filter type (P-AXIS-00586) is selected, otherwise the filter is disabled. Alternatively, the filter can also be enabled or disabled with the NC command #FILTER ON/OFF. The parameter is available as of V3.1.3075.00 | |